??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
G10-1GHN-056
Bill of material
G10-1GHN-056
PN
Part Number
G10-1GHN-056
DESC
Description
1X1, 10G, Low Profile, Tab Down, 0 to 70oC, GY/G LEDs
BRAND
Brand
Bel Magnetics
PC
Port Configuration
Tab Down
NOP
Number of Ports
1X1
SPEED
Speed
10GBASE-T
LED
Yes
LEDT
LED Type
GY/G
HP
Height Profile
Low
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
No