??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
G10-1GHT-113-W
Bill of material
G10-1GHT-113-W
PN
Part Number
G10-1GHT-113-W
DESC
Description
1X1 MagJack® ICM, 10GBASE-T, Tab Down, 0 to 85ºC, G/GY LEDs
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
1X1
SPEED
Speed
10GBASE-T
LED
Yes
LEDT
LED Type
G/GY
HP
Height Profile
Low
PC
Port Configuration
Tab Down
EMI
EMI Tabs
Yes
OT
Operating Temperature
0 to 85 °C
PR
PoE Rating
N/A
MS
Mounting Style
T/H