??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Posital
Description
G10G-AAV
Bill of material
UCD-CA01B-0012-G10G-AAV
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 42 mm (1.65") / Solid Shaft Synchro / Shaft Flat / OD 10 mm (0.39")
ELECTRICAL_CONNECTION
Cable#Axial 10m with LED
PROTECTION_CLASS
IP68/IP69K
HOUSING_MATERIAL
Stainless Steel V4A (1.4404, 316 L) / Stainless steel V4A (1.4404, 316 L)
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet