??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
G18-28NV-010
Bill of material
G18-28NV-010
PN
Part Number
G18-28NV-010
DESC
Description
2X1, 10G, 0 to 70oC, Lightpipe
BRAND
Brand
Bel Magnetics
PC
Port Configuration
-
NOP
Number of Ports
2X1
SPEED
Speed
10GBASE-T
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes