??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
G27-122T-015
Bill of material
G27-122T-015
PN
Part Number
G27-122T-015
DESC
Description
1X1, 10G, -40 to 85oC, 4PPoE 60W, GY/GY, Tab Up
BRAND
Brand
Bel Magnetics
SPEED
Speed
10GBASE-T
NOP
Number of Ports
1X1
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
LED
Yes
LEDT
LED Type
GY/GY
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
4PPoE 60W