??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
G37-88NV-011B
Bill of material
G37-88NV-011B
PN
Part Number
G37-88NV-011B
DESC
Description
2X4, 10G, 4PPoE, Press Fit, Light Pipe
BRAND
Brand
Bel Magnetics
NOP
Number of Ports
2X4
SPEED
Speed
10GBASE-T
LED
No
LEDT
LED Type
Light Pipe
HP
Height Profile
Standard
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
4PPoE 60W