??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
G53-48NV-011B
Bill of material
G53-48NV-011B
PN
Part Number
G53-48NV-011B
DESC
Description
2X2, 10G, 4PPoE 60W, PRESSFIT, -40 to 85ºC, LighPipe
BRAND
Brand
Bel Magnetics
NOP
Numberof Ports
2X2
SPEED
Speed
10GBASE-T
LED
No
LEDT
LED Type
LP
HP
Height Profile
Standard
PC
Port Configuration
Stacked
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
No
PR
PoE Rating
4PPoE 60W