目錄: Toshiba
Created: 02.08.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
G92010AA
Toshiba
Low Voltage
LV Drives
G9 - AA/AE
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{toshiba/lv/lv_drives/g9_aa_ae/g9_aa_ae_asmtab.prj},{NB=G92010AA},{V=230},{AM=010},{CFG=AA},{PPATH=g9_aa_ae_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Toshiba
Description
G9 - AA/AE Assemblie - LV Drives
Bill of material
G92010AA
PN
Part Number
G92010AA
G92010AA
V
Voltage
230
230
V
AM
Applicable Motor (HP)
0.75
1.0
2.0
3.0
5.0
7.5
10
15
20
25
30
40
50
60
75
100
0.75
1.0
2.0
3.0
5.0
7.5
10
15
20
25
30
40
50
60
75
100
CFG
Configuration
TH-MAG Circuit Breaker
TH-MAG Circuit Breaker, Isolated Bypass
TH-MAG Circuit Breaker
TH-MAG Circuit Breaker, Isolated Bypass
DOE
Description of Enclosure
36x24x10
A
Enclosure Size
36
B
Enclosure Size
24
C
Enclosure Size
10
D
Mounting Dimensions
37.25
E
Mounting Dimensions
18
H
Mounting Dimensions
38.50