??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SRD-FA
Description
GADGS - Handle with cover
Bill of material
GADGS100
CODE
GADGS
MATT
Handle material
SUS304
SUR
Handle surface treatment
polishing
MATH
End cover material
ABS
SUR2
Surface treatment of end cover
white
L
100 mm
WEI
weight
62 g
AP
Applicable bolts
Flat head bolt M5
NU
Number of applicable bolts
2
LINK
https://www.srdfaa.com/product/1141603221532.html