??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
GAF460 - DC Switching Contactors to connect 3-poles in series - AC or DC Operated
Bill of material
ABB - 1SFL597025R6911 + GAF460-10-11 48-130V 50/60Hz / 48-130V DC Contactor
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
Contactor with one aux. block on the left hand side
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF003978
Rated control supply voltage Us at AC 50HZ
V
EF003979
Rated control supply voltage Us at AC 60HZ
V
EF003980
Rated control supply voltage Us at DC
V
EF008242
Voltage type for actuating
EF001126
Modular version
false
EF001376
Number of auxiliary contacts as normally open contact
1
EF001377
Number of auxiliary contacts as normally closed contact
1
EF006819
Type of electrical connection of main circuit
Connection rail
EF001375
Number of normally closed contacts as main contact
0
EF001374
Number of normally open contacts as main contact
1
CTN
Customs tariff number
85364900
WEBLINK
Deeplink product page
Link to product detail page
TYPE
Type
GAF460-10-11