??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAFEQZ - GAFEQZ-
Bill of material
GAFEQZ38
CODE
GAFEQZ
TYPE
JJXPX/YKX
MAT
SPCC
SUR
DX
SPEC
38
A
32 mm
B
38 mm
A1
20 mm
B1
26 mm
T
1.5 mm
H
6.4 mm
DD
d
4.2 mm
DD1
d1
3.4 mm
WEI
CKZL
0.02 Kg/pcs
LINK
link
https://www.srdfaa.com/product/1647812284080.html