??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SRD-FA
Description
GAFGOE - Hinge - Stainless steel butterfly hinge - taper hole/economy
Bill of material
GAFGOE50A
CODE
GAFGOE
TYPE
The pass of the cone
CP
Cost performance
economical
MAT
The material
SUS316
SUR
Surface treatment
Wire drawing
GG
specifications
A
mm
B
mm
A1
mm
B1
mm
H
mm
T
6 mm
D
12.6 mm
DD
d
6.5 mm
D1
d1
mm
LOAD
load
kg
WEI
Refer to the weight
kg/pcs
LINK
https://www.srdfaa.com/product/1646112080032.html