??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAFGRC - Spring butterfly hinge - round pass
Bill of material
GAFGRC60
CODE
GAFGRC
TYPE
Economy flat/round hole type
MAT
texture
SUS304
SUR
surface treatment
-
SPEC
specification
60
A
55 mm
B
60 mm
A1
37.5 mm
B1
40 mm
T
1.5 mm
H
7.5 mm
DD1
d1
4.0 mm
DD
d
5.8 mm
WEI
Refer to the weight
0.03 Kg/pcs
LINK
link
https://www.srdfaa.com/product/1647826023184.html