??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAFRQP - Zinc alloy butterfly hinge - cabinet/short plate type
Bill of material
GAFRQP60
CODE
GAFRQP
TYPE
Cabinet/short board type
MAT
texture
ZDC
SUR
surface treatment
Electrophoresis (black)
SPEC
specification
60
A
40 mm
B
60 mm
A1
30 mm
B1
40 mm
B2
34 mm
T
6 mm
DD
d
5.3 mm
DD1
d1
6.5 mm
R
6.5 mm
E
6 mm
F
13 mm
G
weight
15 mm
K
14 mm
FZ
load
18 Kg
WEI
Refer to the weight
0.11 Kg
LINK
https://www.srdfaa.com/product/1646615873168.html