??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAFULS - Standard magnetic buckle - normal suction - dual core - side adsorption force - metal type
Bill of material
GAFULS37
CODE
code
GAFULS
TYPE
type
Normal suction
MATB
Shell material
A1050P
STB
Shell surface treatment
Anodizing (black)
MATAB
Material of adsorption plate
SPCC
STAB
Surface treatment of adsorption plate
Color zinc plating
SP
Specifications
37
RF
Attraction (KGF)
1.2
WEI
Reference weight (kg/pcs)
0.019
LINK
link
https://www.srdfaa.com/product/1659033221872.html