??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAFWWC - Press type ball buckle
Bill of material
GAFWWC57
CODE
code
GAFWWC
TYPE
type
Tighter type
AZTYPE
Installation type
Exterior type
MAT
texture of material
ABS
SUR
colour
black
L
57 mm
L1
-
TJ
Projectile distance
-
BC
Holding force (KGF)
8
TC
Pushing force (KGF)
-
WEI
Reference weight (kg / PCS)
0.024
LINK
link
https://www.srdfaa.com/product/1669718840896.html