??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAGELX - Standard magnetic buckle - strong suction - four cores - side adsorption force - metal type
Bill of material
GAGELX70
CODE
code
GAGELX
TYPE
type
Strong suction - four cores
MATB
Shell material
PP
STB
Shell color
transparent
MATAB
Material of adsorption plate
SUS430
STAB
Surface treatment of adsorption plate
Frosting
SP
Specifications
70
RF
Attraction (KGF)
5
WEI
Reference weight (kg / PCS)
0.04
LINK
Link
https://www.srdfaa.com/product/1658989698880.html