??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAGTVM - Card slot ball buckle embedded standard type launch force 16.7 to 26.5N
Bill of material
GAGTVM38
CODE
code
GAGTVM
TYPE
type
Standard type
AZTYPE
Installation type
Embedded type
MATB
Body material
POM
MATC
Bump material
PA
YS
colour
natural color
SP
Specifications
38
BF
Push in force (KGF)
2
RF
Pushing force (KGF)
2.3
WEI
Reference weight (kg / PCS)
0.0045
LINK
link
https://www.srdfaa.com/product/1669671232480.html