??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAGTWA - kacaoshiqiuxingkou-jiaojinxing-waizhuangxing-2
Bill of material
GAGTWA65
CODE
code
GAGTWA
TYPE
type
Tighter type
AZTYPE
Installation type
Exterior type
MATB
texture of material
ZDC
SUR
surface treatment
Galvanized
SP
Specifications
65
BF
Push in force (KGF)
3.7
RF
Pushing force (KGF)
4.7
WEI
Reference weight (kg / PCS)
0.006
LINK
link
https://www.srdfaa.com/product/1669706775488.html