??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HPC
Description
GAL48-OMNI - Omnidirectional roller - To be fitted on 8mm axle
Bill of material
HPC - GAL48-OMNI
REF
Part number
GAL48-OMNI
D
ØD
48 mm
X
3 mm
Y
3 mm
W
21.5 mm
V
40 mm
CM
Max. load
5 daN
REP
View
Simplified view
INFO
Informations
Information
INFO