??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEFA
Description
GAM - Guide shaft - male threads at both ends of the same diameter type
Bill of material
GAMHE-D3-L20-B3-S3
CNSORDERNO
CODE
Code
TYPE
Types
Standard_type
DTOL
D_tolerance
g6
MAT1
Material_(international)
MAT2
Material_(solar)
SUR
Surface_treatment
HRD
Hardness
D
Dg6
mm
TOL
Dg6t
-0.002/-0.008 mm
L
mm
Enter value for L
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
M
3
P
0.50 mm
LCM
Change_Tolerance_of_l_dimension
LTOL
L-dimensions-tolerances
0 mm
SCM
Spanner_groove_processing
BA
ba
mm
SCM2
Spanner_groove_processing
BAA
BA
mm
BB
bb
mm
ECED
Flat_working
PA
pa
mm
A
a
mm
PB
pb
mm
Z
z
mm
CZPMJG
Add one 90 ° plane
CA
mm
ZJPMJD
Add two 90 ° plane
CAA
CA
mm
CB
mm
INFOTEXT
io
website