??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
GARDA - Mirror with aluminum frame
Bill of material
S002210SL
LODDEST
LOD Destination
LODLEVEL
LOD Level
CODE
Code
S002210SL
WIDTH
Width
cm
HEIGHT
Height
cm
MAT2
Frame finish
BRANDDESC
Brand Description
INDA
ARTNUM
Article Number
S002210SL
SDESCR1
Very Short Description 1
INDA Mirrors Mi.4mm Satin bor. S002210SL
SDESCR2
Very Short Description 2
MIRRORS L40xH64xP3 Silver metal grey
ARTDESC
Article Description
Brand: INDA Serie: MIRRORS Mirrors Mirror (Glass 4 mm) Satin border Prod. No.: S002210SL L40xH64xP3 Aluminium Silver metal grey
INTERCODE
International Codes
EAN-13:8021586865793
ARTTYPE
Article Type
Standard article
STAT
State
CURRENT
VAR
Variant Characteristics
0
DEPTH
Depth
3 cm
WEIGHT
Weight
3.6 kg
SER
Series
Garda
LINE
Line
Mirrors
MOD
Model
S002210SL
INTRACODE
Intrastat Code
70099200
COL
Collection
Universali
CODESCR1
Description Code Level 1
Mirror (Glass 4 mm)
CODESCR2
Description Code Level 2
Satin
GROUPROD
Pool products
S00
STRUT
Material structure
Aluminium