??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 19
HELP_VARIABLE
Company
Chinese Manufacturers
Description
GB/T9113.2-2000 PN110 F - Integral steel pipe flanges with male and female face
Bill of material
GB/T9113.2-2000 100PN11.0MPa(F)
IDNR
Ident number
DN
dia. of nominal
mm
DD
outer dia. of flanges;DD=Capital d
mm
K
dia. of newel
mm
L
dia. of bolt
mm
N
amount of bolt
mm
M
bolt standard
D
mm
X
mm
Y
mm
F1
7 mm
F2
5 mm
C
thick of flanges
mm
NN
neck of flanges