??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HEFA
Description
GBB-GJBB - Guide shaft - internal thread with wrench groove at both ends of left end step
Bill of material
GBBHC-D8-L21-F2-P6-M3-N3-BA0
CNSORDERNO
CODE
Code
TYPE
Types
DTOL
D_tolerance
g6
MAT1
Material_(international)
MAT2
Material_(solar)
SUR
Surface_treatment
HRD
Hardness
D
Dg6
mm
TOL
Dg6t
-0.005/-0.014 mm
L
mm
Enter value for L
mm
cm
inch
ft
F
f
mm
Enter value for F
f
mm
cm
inch
ft
P
p
mm
ZJG1
Change coarse thread to fine thread
M
ZJG2
Change the effective length of the internal thread
ML
0 mm
ZJG3
Change coarse thread to fine thread
N
ZJG4
Change the effective length of the internal thread
NL
0 mm
BA
ba
mm
Enter value for BA
ba
mm
cm
inch
ft
W
w
7 mm
B
b
8 mm
R
0.3 below mm
C
0.5 below mm
LCM
Change_Tolerance_of_l_dimension
LTOL
L-dimensions-tolerances
0 mm
SCM
Spanner_groove_processing
BB
bb
mm
ECED
Flat_working
PA
mm
A
mm
PB
mm
Z
mm
PMJG
Add plane machining at step
AA
A
mm
PL
mm
CZPMJG
Add 90 ° plane
CA
mm
ZJPMJD
Add 90 ° plane
CAA
CA
mm
CB
mm
INFOTEXT
io
website