??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
Misumi
Description
GBGCB, GBGC - Bearings with Housings Outer Ring Captured Type
Bill of material
GBGCB6904ZZ-40
PN
Part Number
MATB
Material of Bearing
52100 Bearing Steel
MATH
Material of Housing
1045 Carbon Steel Equivalent
STH
Surface Treatment of Housing
MATORC
Material of Outer Ring Cover
1045 Carbon Steel Equivalent
STORC
Surface Treatment of Outer Ring Cover
Black Oxide
MATORCMS
Material of Outer Ring Cover Mounting Screw
4137 Alloy Steel
STORCMS
Surface Treatment of Outer Ring Cover Mounting Screw
Black Oxide
BN
Bearing No.
L
L Selection
mm
DD
d
mm
D
mm
B
mm
BB1
b1
mm
H
mm
D2
mm
T
mm
DDHH
dh
mm
E
0 mm
D1
mm
PCD
P.C.D
mm
DD1
d1
mm
DD2
d2
mm
H1
mm
T1
mm