??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 9
HELP_VARIABLE
Firma
Misumi
Beschreibung
GBHAA__GT3090, GBHTA__GT3090, GBHTK__GT3090, GBHTAS__GT3090, GBHAA__GT3150, GBHTA__GT3150, GBHTK__GT3150, GBHTAS__GT3150 - GT3 Timing Belt Backlashless Pulley, Standard Keyless Bushing
Stückliste
GBHAA36GT3090-E-6
PN
Part Number
MATML
Material of Mecha Lock
STP
Pulley Surface Treatment
NT
Teeth
TNW
Type Nominal Width
A
10.3 mm
W
14 mm
L
22 mm
PS
Pulley Shape
DD
dH7
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
ALT1
Flange Cut
FC
FC 0.5mm Increment
mm
ALT2
No Flange
ALT3
Flange Attached on One Side Only
ALT4
Surface Treatment