GBHAA30GT5090-E-10
Misumi
誘명꽣
타이밍 풀리
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{misumi/metric/51_timing_pulleys/gbhaa_gt5_asmtab.prj},{NB=GBHAA30GT5090-E-10},{MATP=2000A},{MATML=2000A},{STP=CA},{NT=30},{TNW=GT5090},{PS=E},{DD=10},{PD=47.75},{OD=46.61},{F=51},{E=39},{ALT1=},{FC=0.0},{ALT2=},{ALT3=},{ALT4=},{PPATH=gbhaa_gt5/gbhaa_gt5_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 15
HELP_VARIABLE
회사명
Misumi
내용
GBHAA__GT5090, GBHTA__GT5090, GBHTK__GT5090, GBHTN__GT5090, GBHTAS__GT5090, GBHTT__GT5090, GBHTM__GT5090, GBHTP__GT5090, GBHAA__GT5120, GBHTA__GT5120, GBHTK__GT5120, GBHTN__GT5120, GBHTAS__GT5120, GBHTT__GT5120, GBHTM__GT5120, GBHTP__GT5120, GBHAA__GT5150, GBHTA__GT5150, GBHTK__GT5150, GBHTN__GT5150, GBHTAS__GT5150, GBHTT__GT5150, GBHTM__GT5150, GBHTP__GT5150 - GT5 Timing Belt Backlashless Pulley, Standard Keyless Bushing
BOM
GBHAA30GT5090-E-10
PN
Part Number
GBHAA30GT5090-E-10
GBHAA30GT5090-E-10
MATP
Material of Pulley
2000 Series Aluminum Alloy
1045 Carbon Steel or Equivalent
2000 Series Aluminum Alloy
1045 Carbon Steel or Equivalent
MATML
Material of Mecha Lock
2000 Series Aluminum Alloy
1045 Carbon Steel or Equivalent
304 Stainless Steel Equivalent
2000 Series Aluminum Alloy
1045 Carbon Steel or Equivalent
304 Stainless Steel Equivalent
STP
Pulley Surface Treatment
Clear Anodize
Clear Anodize
NT
Teeth
30
30
TNW
Type Nominal Width
GT5090
GT5150
GT5090
GT5150
A
10.3
10.3
mm
W
14
14
mm
L
22
22
mm
PS
Pulley Shape
E
E
DD
dH7
10.000
10.000
mm
PD
P.D.
47.75
47.75
mm
OD
O.D.
46.61
46.61
mm
F
51
51
mm
E
39
39
mm
ALT1
Flange Cut
w/o FC (Flange Cut)
with FC (Flange Cut)
w/o FC (Flange Cut)
with FC (Flange Cut)
FC
FC 0.5mm Increment
0.0
0.0
mm
ALT2
No Flange
w/o Flange not Attached
with NFC (Flange not Attached)
w/o Flange not Attached
with NFC (Flange not Attached)
ALT3
Flange Attached on One Side Only
w/o Flange Attached on One Side Only
with LFC (Flange Installed on The Bushing Side Only)
with RFC (Flange Installed on The Opposite Side Only)
w/o Flange Attached on One Side Only
with LFC (Flange Installed on The Bushing Side Only)
with RFC (Flange Installed on The Opposite Side Only)
ALT4
Surface Treatment
w/o Surface Treatment
with BMR (Surface Treatment)
w/o Surface Treatment
with BMR (Surface Treatment)