??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Misumi
Description
GBTLA__GT3090, GBTLK__GT3090, GBTLN__GT3090, GBTPL__GT3090, GBTLG__GT3090, GBTLA__GT3150, GBTLK__GT3150, GBTLN__GT3150, GBTPL__GT3150, GBTLG__GT3150 - GT3 Timing Belt Backlashless Pulley, Standard or Short Keyless Bushing
Bill of material
GBTLA40GT3090-E-8
PN
Part Number
PMAT
Pulley Material
PST
Pulley Surface Treatment
NT
Teeth
TNW
Type Nominal Width
A
10.3 mm
W
14 mm
L
22 mm
PS
Pulley Shape
DD
dH7
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
ALT1
Flange Cut
FC
FC 0.5mm Increment
mm
ALT2
No Flange
ALT3
Flange Attached on One Side Only
ALT4
Surface Treatment