??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 14
HELP_VARIABLE
Azienda
Misumi
Descrizione
GBTLA__GT5090, GBTLK__GT5090, GBTLN__GT5090, GBTPL__GT5090, GBTLG__GT5090, GBTLA__GT5120, GBTLK__GT5120, GBTLN__GT5120, GBTPL__GT5120, GBTLG__GT5120, GBTLA__GT5150, GBTLK__GT5150, GBTLN__GT5150, GBTPL__GT5150, GBTLG__GT5150 - GT5 Timing Belt Backlashless Pulley, Standard or Short Keyless Bushing
Lista materiale
GBTLA32GT5090-E-10
PN
Part Number
PMAT
Pulley Material
PST
Pulley Surface Treatment
NT
Teeth
TNW
Type Nominal Width
A
10.3 mm
W
14 mm
L
22 mm
PS
Pulley Shape
DD
dH7
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
ALT1
Flange Cut
FC
FC 0.5mm Increment
mm
ALT2
No Flange
ALT3
Flange Attached on One Side Only
ALT4
Surface Treatment