??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
GBTLA__YU8150, GBTLK__YU8150, GBTPL__YU8150, GBTLG__YU8150, GBTLA__YU8200, GBTLK__YU8200, GBTPL__YU8200, GBTLG__YU8200, GBTLA__YU8250, GBTLK__YU8250, GBTPL__YU8250, GBTLG__YU8250 - YU8 Timing Belt Backlashless Pulley, Standard or Short Keyless Bushing
Bill of material
GBTLA32YU8150-E-14
PN
Part Number
PMAT
Pulley Material
PST
Pulley Surface Treatment
NT
Teeth
TNW
Type Nominal Width
A
16.7 mm
W
23 mm
L
43 mm
PS
Pulley Shape
DD
dH7
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
ALT1
Flange Cut
FC
FC 0.5mm Increment
mm
ALT2
No Flange
ALT3
Flange Attached on One Side Only
ALT4
Surface Treatment