??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Concentric Rockford
Description
GC - Pumps
Bill of material
G1104A1A100N00-1320030
PN
Model Code
G1104A1A100N00
MFO
Mounting Flange Options
SO
Shaft Options
GS
Gear Size Width
Inch
DIS
Displacement
0.065 (1.07) Cu. In./Rev. (cc)
VO
Valve Options
SBO
Seals & Bearings Options
PLO
Port Location Options
RO
Code - Rotation Options
RVS
Code - Relief Valve Setting
SVLALG
Solenoid Valve Location
N - No Solenoid Valve
SVV
Solenoid Valve Voltage
QSPN
Quick Ship Part Number
1320030
SSPDF
Seal Selected
Max. seal pressure
SBPDF
Standard Buna
10 psi (0.7 Bar)
SVPDF
Standard Viton
10 psi (0.7 Bar)
HPVPDF
High Pressure Viton
25 psi (1.7 Bar) @ 3000 rpm, 38 psi (2.6 Bar) @ 2000rpm