??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
GCH4-50W
Bill of material
GCH4-L2-50-BC-M05-C3
MODEL
Model
GCH4
BSL
Ball Screw Lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
MP
Motor Position
MB
Motor Brand
BRAKE
Brake
HS
Home Sensor
LS
Limit Sensor
L
264 mm
A
25 mm
M
1 mm
N
6 mm
P
25 mm
KG
1.36 mm