??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
GDB181.1E/KN_S55499-D134
Bill of material
GDB181.1E/KN Stellantrieb VAV KNX (0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product description
GDB181.1E/KN Actuator VAV KNX
SA110ID05
Product main group
GDB181.1E/KN
LODLEVEL
PREVIEW
Preview
SA100ID04
Drive type
electromotive
SA700ID05
nominal/operating voltage
24 V
SA700ID06
type of nominal/operating voltage
AC
SA700ID07
minimum operating voltage (lower functioning limit)
V
SA700ID08
maximum operating voltage (upper functioning limit)
V
SA700ID09
nominal frequency (according to DIN EN 50160)
50/60 Hz
SA700ID12
maximum power consumption AC (in starting state)
3.00 VA
SA700ID16
maximum power consumption DC (in starting state)
2.50 W
SA700ID29
degree of protection provided by enclosure
IP54
SA700ID38
lock against rotation
no
SA700ID20
maximum temperature of medium
50.00 °C
SA700ID22
minimum temperature of medium
0.00 °C
SA700ID24
maximum ambient temperature
50.00 °C
SA700ID25
minimum ambient temperature
0.00 °C
SA700ID26
allowable ambient humidity (in operation)
95.00 % rF
SA700ID27
condensation allowable
no
SA700ID32
mass (net)
0.60 kg
SA71006ID04
Length
71.00 mm
SA71006ID05
width
61.00 mm
SA71006ID06
Height
158.00 mm
LINK
Product link
http://www.siemens.com/btproduct?S55499-D134
SA810ID03
Manufacturer’s reference number
S55499-D134
SA810ID04
Datanorm number
S55499-D134
SA810ID06
GTIN number
7612914113405
SA810ID10
Description text
VAV compact controller KNX, AC 24 V, 5 Nm, 150 s, 300 Pa
SA810ID14
Quantity unit
PCE
SA810ID15
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210607
ETIMCLASSC
ETIM classcode
EC000792
ETIMCLASSN
ETIM classname
Actuating drive for bus system
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 33 15
OMNICLASS
OmniClass title
Motor Operated Valve Actuators
UNICLASSC
Uniclass code
Pr_75_75_18_16