??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
GEAHB2.5, GEAHBB2.5, GEAHBG2.5, GEAHS2.5, GEAB2.5, GEABB2.5, GEABG2.5, GEAS2.5, GEAKB2.5, GEAKBB2.5, GEAKBG2.5, GEAKS2.5 - Spur Gears - Pressure Angle 20 degree Module 2.5
Bill of material
GEAHB2.5-12-20-A-8
PN
Part Number
GEAHB2.5-12-20-A-8
SHS
Shaft Hole Specifications
MAT
Material
ST
Surface Treatment
MOD
Module
2.5
NT
No. of Teeth
B
mm
TS
Gear Shape
PS
P Shaft Hole Dia. 1mm Increment
mm
DD
d
30.0 mm
D
35.0 mm
G
23.75 mm
H
0 mm
L
0 mm
LL1
l1
0 mm
LL2
l2
0 mm
M
M (Coarse)
-
ALT1
Set Screw
ALT2
Tapped Hole Dimension
TPC
ALT11
Gear bottom adjustment of phase focus
ALT10
Boss Cut
BS
BS 0.5mm Increment
mm
ALT4
Stepped Hole
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
ALT5
Both Ends Stepped Hole
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 1mm Increment
mm
T
T 1mm Increment
mm
ALT9
Retaining Ring Groove
SRG
SRG 0.5mm Increment
mm
DD2
d2
0.0 mm
MM
m
0.00 mm
NN
n
0.00 mm
ALT6
Side Slotted Hole
LFC
LFC 1mm Increment
mm
LTC
LTC 1mm Increment
mm
MALT6
M Selection
C
0.0 mm
ALT7
Side Through Hole
KFC
KFC 1mm Increment
mm
KTC
KTC 1mm Increment
mm
K
K 0.5mm Increment
mm
ALT3
Side Tapped Hole
DIRALT3
Side Tapped Hole Direction
QFC
QFC 1mm Increment
mm
QTC
QTC 1mm Increment
mm
MALT3
M Selection
ALT8
Side Counterbored
DIRALT8
Side Counterbored Direction
ZFC
ZFC 1mm Increment
mm
ZTC
ZTC 1mm Increment
mm
U
U Selection
U1
0.0 mm
U2
0.0 mm
F
0.0 mm