??
Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Gender changer M/F 37 pole
Bill of material
HARTING 09670370605
MANUID
Product number of the Manufacturer
09670370605
PREVIEW
Preview
DESCSHORT
Short Description
Gender changer, Rated current: ‌6.5 A, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Blue, Contacts: 37, Copper alloy
DESCLONG
Long Description
Gender changer, Rated current: ‌6.5 A, Size: D-Sub 4, Thermoplastic resin, glass-fibre filled (PBTP), Blue, Contacts: 37, Copper alloy
MANUTYPEDESC
Manufacturer Type Description
Gender changer M/F 37 pole
SUPPLIERALTNO
Alternative product number
09 67 037 0605
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAO742
Brand
D-Sub
AAT080
Pole number
37
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
SE
DEEPLINK
Deeplink
Deeplink