??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GEOS MPI-4050
Bill of material
72000501
MD01
VAR__MANUID_
72000501
DESCSHORT
Short Description
GEOS MPI-4050
DESCLONG
Long Description
Mounting plate made of insulating material, incl. fixing screws, for bottom mounting, optional mounting with mounting holder at various heights possible, for GEOS-L/S 4050-22, GEOS-S 5040-22<br /><strong>Dimensions: </strong>350 x 450 x 5 mm
INTNO
International product number
4013902614073
MANUID
Product number of the Manufacturer
72000501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GEOS MPI-4050
EF000008
350
EF000040
450
EF000115
false
EF000139
EV006034
EF002169
EV000139
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.1371
LENGTH
450
WIDTH
350
DEPTH
5
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04