??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GESIS EIB V-0/2+1W SP - Combined actuator 3-fold
Bill of material
83.020.0212.4
ARTNR
Order Number
83.020.0212.4
LODLEVEL
LOD Level
WIELANDESHOPDE
WIELAND eShop DE
Info DE
WIELANDESHOPEN
WIELAND eShop EN
Info EN
ANSCHLUSSART
Connection type
Plug-in connection
STROMART
Type of current
AC
MAXSCHALTAUSGAN
Max. number of switching contacts
2
MAXJELOUSIEAUSG
Max. number of venetian-blind outputs
1
SPANNUNGJAL
Voltage of shutter output
230
STROMJAL
Current of shutter output
8 A
SPANNUNGSCHAL
Voltage of switching output
230
STROMSCHAL
Current of switching output
16 A
BETRIEBSSPN
Operating voltage
230 V
TIEFE
Depth
32 mm
HOEHE
Height
112 mm
BREITE
Width
254 mm
FARBE
Colour
Grey
ECLASS81
eClass 8.1
27143145
ETIM60
ETIM 6.0
EC001584
ETIM50
ETIM 5.0
EC001584
ETIM40
ETIM 4.0
EC001584
ETIM30
ETIM 3.0
EC001584
ZERTIFIKATE
Certificates
STANDARD
Environmental protection standards
STANDARD1
Environmental protection standards