??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Wieland Electric
Description
GESIS EIB V-0/4 B SP - Switchgear 4-fold
Bill of material
83.020.0225.4
ARTNR
Order Number
83.020.0225.4
LODLEVEL
LOD Level
WIELANDESHOPDE
WIELAND eShop DE
Info DE
WIELANDESHOPEN
WIELAND eShop EN
Info EN
ANSCHLUSSART
Connection type
Plug-in connection
STROMART
Type of current
AC
MAXSCHALTAUSGAN
Max. number of switching contacts
4
SPANNUNGSCHAL
Voltage of switching output
230
STROMSCHAL
Current of switching output
16 A
BETRIEBSSPN
Operating voltage
400 V
TIEFE
Depth
32 mm
HOEHE
Height
112 mm
BREITE
Width
254 mm
FARBE
Colour
Grey
ECLASS81
eClass 8.1
27143125
ETIM60
ETIM 6.0
EC001097
ETIM50
ETIM 5.0
EC001097
ETIM40
ETIM 4.0
EC001097
ETIM30
ETIM 3.0
EC001097
ZERTIFIKATE
Certificates
STANDARD
Environmental protection standards
STANDARD1
Environmental protection standards