??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7003 - Surface / tool probe (thermocouple)
Bill of material
GF-7003/O.1.FK-J.i.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7003 - Surface / tool probe (thermocouple)
CNSORDERNO
Part number
GF-7003/O.1.FK-J.i.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
ATEX
A2
Execution
A3
Number of measuring systems
A4
Element
A5
Potential
A6
Difference protection tube
mm
A7
Design measuring sleeve
A8
Protection tube length
mm
A9
Mounting hole
mm
A10
Cable length
mm
Enter value for A10
Cable length
mm
cm
inch
ft
A11
Line type
A12
Cable protection - length (corrugated hose)
A12H
Cable protection - length (corrugated hose)
mm
A13
Connection type
A13EP
Number of poles
A13EG
Size
A14
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001, ATEX, IECEX
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions