??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7010 - Bayonet angle plug-in sensor with immersion sleeve (thermocouple)
Bill of material
GF-7010.1.FK-J.i.20.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7010 - Bayonet angled plug-in sensor with immersion sleeve (thermocouple)
CNSORDERNO
Order number
GF-7010.1.FK-J.i.20.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Number of measuring systems
A2
Element
A3
Potential
A4
T-Piece
Inch
A5
Thread immersion sleeve
Inch
A6
Installation length immersion sleeve
mm
Enter value for A6
Installation length immersion sleeve
mm
cm
inch
ft
A7
Cable length
mm
Enter value for A7
Cable length
mm
cm
inch
ft
A8
Line type
A9
Cable protection - length (corrugated hose)
A9H
Cable protection - length (corrugated hose)
mm
A10
Connection type
A10EP
Number of poles
A10EG
Size
A11
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions