??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7020 - Screw-in sensor with spring pressure (thermocouple)
Bill of material
GF-7020/G.1.FK-J.i.6,0.P.20.36.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7020 - Screw-in sensor with spring pressure (thermocouple)
CNSORDERNO
Order number
GF-7020/G.1.FK-J.i.6,0.P.20.36.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Execution
A2
Number of measuring systems
A3
Element
A4
Potential
A5
Diameter measuring sleeve
mm
A6
Design measuring sleeve
A7
Installation length
A8
Screw-in thread
A9
Cable length
mm
Enter value for A9
Cable length
mm
cm
inch
ft
A10
Line type
A11
Connection type
A11EP
Number of poles
A11EG
Size
A12
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions