??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7042/G - Injection molding - convex sensor (thermocouple)
Bill of material
GF-7042/G/G.1.FK-J.i.4f7,2-ST-TICN.25.41.100.GL-GL-PVA.A.400°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7042 / G - injection molding - convex sensor (thermocouple)
CNSORDERNO
Order number
GF-7042/G/G.1.FK-J.i.4f7,2-ST-TICN.25.41.100.GL-GL-PVA.A.400°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Execution
A2
Number of measuring systems
A3
Element
A4
Potential
A5
Measuring sleeve
mm
A6
Material
A7
Coating
A8
Installation length
mm
A9
Thread size
A10
Cable length
mm
Enter value for A10
Cable length
mm
cm
inch
ft
A11
Line type
A12
Connection type
A12EP
Number of poles
A12EG
Size
A13
Measuring tip maximum temperature
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions