??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Graeff
Description
GF-7108 - Bayonet slide-in sensor (resistance thermometer)
Bill of material
GF-7108.1.4,0.P.20.100.GL-GL-PVA.A.180°C
COMP
Company
Gräff GmbH
DESC
Description
GF-7108 - Bayonet slide-in sensor (resistance thermometer)
CNSORDERNO
Order number
GF-7108.1.4,0.P.20.100.GL-GL-PVA.A.180°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Number of measuring systems
A2
Element
A3
Tolerance class
A4
Circuit
A5
Diameter measuring sleeve
mm
A6
Design measuring sleeve
A7
Installation length including GN
mm
输入参数值: A7
Installation length including GN
mm
cm
inch
ft
A8
Thread adapter "BA"
A9
Cable length
mm
输入参数值: A9
Cable length
mm
cm
inch
ft
A10
Line type
A11
Connection type
A11EP
Number of poles
A11EG
Size
A12
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions