??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Graeff
Description
GF-8001 - Head sensor quickly responding (thermocouple)
Bill of material
GF-8001.1.FK-J.i.3/5.NL=50.-.-.BK.100°C
COMP
Company
Gräff GmbH
DESC
Description
GF-8001 - Head sensor, quick responding (thermocouple)
CNSORDERNO
Order number
GF-8001.1.FK-J.i.3/5.NL=50.-.-.BK.100°C
KEYWORDS
Keywords
Temperature sensors, sensors, probes, temperature sensors, temperature, temperature sensors, process monitoring, measurement data acquisition
A1
ATEX
A2
Version with neck tube
A3
Number of measuring systems
A4
Element
A5
Potential
A6
Protective tube diameter
mm
A7
Installation length
mm
Enter value for A7
Installation length
mm
cm
inch
ft
A8
Nominal length
mm
Enter value for A8
Nominal length
mm
cm
inch
ft
A9
Exchangeable measuring insert
A10
Mounting accessories
A11
Connection type with connection head
A12
Cable length
A12H
Cable length
mm
A13
Line type
A14
Cable protection - length (corrugated hose)
A14H
Cable protection - length (corrugated hose)
A15
Connection type
A15EP
Number of poles
A15EG
Size
A16
Transmitter
A16H
Free input measuring range (MU)
A17
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001, ATEX, IECEX
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions