您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
GF-8003.1.FK-J.i.22.D.NL=100.84.AK.400°C
Graeff
GF-8X03 - High temperature plug-in sensor Ø22 mm
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{graeff/gf_8x03/gf_8003_asmtab.prj},{NB=GF-8003.1.FK-J.i.22.D.NL=100.84.AK.400},{COMP=Gräff GmbH},{DESC=GF-8003 - Hochtemperatur Einsteckfühler Ø22 mm (Thermoelement)},{BEST=GF-8003},{KEYWORDS=Temperatursensoren, Sensoren, Fühler, Temperaturaufnehmer, Temperatur, Temperaturfühler, Prozessüberwachung , Messdatenerfassung},{A1=.1},{A2=.FK-J},{A3=.i},{A4=.22},{A5=.D},{A6=100},{A7=.84},{A8=.AK},{A9=1},{A9H=0},{A10=},{A11=},{A11H=0},{A12=0},{A12EP=0},{A12EG=0},{A13=},{A13H=},{A14=.400},{A97=ISO 9001},{A99= },{PPATH=assemblies/gf_8003_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Graeff
Description
GF-8003 - High temperature plug-in sensor Ø22 mm (thermocouple)
Bill of material
GF-8003.1.FK-J.i.22.D.NL=100.84.AK.400°C
COMP
Company
Gräff GmbH
DESC
Description
GF-8003 - High temperature plug-in sensor Ø22 mm (thermocouple)
CNSORDERNO
Order number
GF-8003.1.FK-J.i.22.D.NL=100.84.AK.400°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Number of measuring systems
1
2
1
2
A2
Element
Fe-CuNi / J according to DIN EN 60584
Fe-CuNi / L according to DIN 43710
NiCr-Ni / K according to DIN EN 60584
PtRh-Pt type S - thermal wire Ø0,35mm
PtRh-Pt type S - thermal wire Ø0,5mm
PtRh-Pt type R - thermal wire Ø0,35mm
PtRh-Pt type R - thermal wire Ø0,5mm
PtRh-Pt type B - thermal wire Ø0,35mm
PtRh-Pt type B - thermal wire Ø0,5mm
Fe-CuNi / J according to DIN EN 60584
Fe-CuNi / L according to DIN 43710
NiCr-Ni / K according to DIN EN 60584
PtRh-Pt type S - thermal wire Ø0,35mm
PtRh-Pt type S - thermal wire Ø0,5mm
PtRh-Pt type R - thermal wire Ø0,35mm
PtRh-Pt type R - thermal wire Ø0,5mm
PtRh-Pt type B - thermal wire Ø0,35mm
PtRh-Pt type B - thermal wire Ø0,5mm
A3
Potential
isolated
shrink wrapped
isolated
shrink wrapped
A4
Protective tube diameter
Ø22
Ø22
mm
A5
Material
1.4571 (max.800°C)
1.4762 (max.1150°C)
1.4841 (max.1150°C)
Kanthal AF (max.1300°C)
1.4571 (max.800°C)
1.4762 (max.1150°C)
1.4841 (max.1150°C)
Kanthal AF (max.1300°C)
A6
Nominal length
mm
Enter value for A6
Nominal length
mm
cm
inch
ft
確定
A7
Mounting accessories
Threaded socket G1"- gas-tight up to 1 bar
Stop flange
Without
Threaded socket G1"- gas-tight up to 1 bar
Stop flange
Without
A8
Connection type with connection head
Connection head A
Connection head KK with screw cap
Connection head DANW with raised cover (required for MU)
Connection head DANA with raised cover and quick release (required for MU)
Connection head A
Connection head KK with screw cap
Connection head DANW with raised cover (required for MU)
Connection head DANA with raised cover and quick release (required for MU)
A9
Cable length
Without
With
Without
With
A9H
Cable length
0
0
mm
A10
Line type
A11
Cable protection - length (corrugated hose)
A11H
Cable protection - length (corrugated hose)
0
0
mm
A12
Connection type
A12EP
Number of poles
A12EG
Size
A13
Transmitter
Without
Transmitter output: 4-20 mA (environment max 85°C)
Without
Transmitter output: 4-20 mA (environment max 85°C)
A13H
Free input measuring range (MU)
A14
Measuring tip maximum temperature
400°C
500°C
700°C
400°C
500°C
700°C
°C
A97
Certificates
ISO 9001
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions