??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Graeff
Description
GF-8102 - High temperature plug-in sensor (resistance thermometer)
Bill of material
GF-8102.1.15.D.NL=100.82.BK.200°C
COMP
Company
Gräff GmbH
DESC
Description
GF-8102 - High temperature plug-in sensor (resistance thermometer)
CNSORDERNO
Order number
GF-8102.1.15.D.NL=100.82.BK.200°C
KEYWORDS
Keywords
Temperature sensor, Sensor, Temperature, Process monitoring, Measurement data acquisition, Capture the temperature measurement data of sensors
A1
Number of measuring systems
A2
Element
A3
Tolerance class
A4
Circuit
A5
Protection tube diameter
mm
A6
Material
A7
Nominal length
mm
Enter value for A7
Nominal length
mm
cm
inch
ft
A8
Mounting accessories
A9
Connection type with connection head
A10
Cable length
A10H
Cable length
mm
A11
Line type
A12
Cable protection - length (corrugated hose)
A12H
Cable protection - length (corrugated hose)
mm
A13
Connection type
A13EP
Number of poles
A13EG
Size
A14
Transmitter
A14H
Free input measuring range (MU)
A15
Measuring tip maximum temperature
°C
A97
Certificates
ISO 9001, ATEX, IECEX
A98
PDF data sheet
Data sheet
A99
Other / environmental conditions