??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Greenconn
Description
GFF172- - LINE
Bill of material
GFF172-LINE(TYPE=Type-1 PIN=5 L=15 AWG=28 COLOR= Black3)
CNSTYPECODE
Order code
GFF172-LINE(TYPE=Type-1 PIN=5 L=15 AWG=28 COLOR= Black)
TYPE
Type
PIN
No.of Pins per Row
L
Dimension:L
mm
Enter value for L
Dimension:L
mm
cm
inch
ft
AWG
COLOR
Color