??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 21
HELP_VARIABLE
Company
HAVIT
Description
GFS / GFX - SAE-butt weld flange companion - inches
Bill of material
GFS-114ST-BL
PL
Pressure level
PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Bare (Uncoated)
M
Thread
M1
Thread
MB
Maximum recommended working pressure
35 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
A
mm
B
89.0 mm
C
120.7 mm
D
152 mm
E
69.9 mm
F
136 mm
G
48 mm
H
27 mm
MASS
Weight (without attachment and screws)
2.40 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage