??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
HAVIT
Description
GFS / GFX - SAE-butt weld flange companion - metric ND 40
Bill of material
GFS-110-STRE-60,3-BL
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
CT
Coating
Bare (Uncoated)
M
Thread
Metric thread
M1
Thread
MB
Maximum recommended working pressure
175 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD Level
T
Tube
60.3x3.6 mm
A
mm
B1
53 mm
B2
53 mm
C
88.9 mm
D
114 mm
E
50.8 mm
F
105 mm
G
50 mm
H
25 mm
MASS
Weight (without attachment and screws)
1.59 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage