??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
HAVIT
Description
GFS / GFX - SAE-butt weld flange companion - schedule 160
Bill of material
GFS-404ST160M-BL
PL
Pressure level
3000 PSI
NDM
Nominal flange size
Inch
MAT
Material
M
Thread
M1
Thread
MB
Maximum recommended working pressure
420 kg/cm^2
SPRE
Special request
SPREINFO
Special request info
LODLEVEL
LOD level
T
Tube
42.2x6.35 mm
A
42.8 mm
B
29.5 mm
C
66.6 mm
D
93 mm
E
31.8 mm
F
78 mm
G
44 mm
H
25 mm
MASS
Weight (without attachment and screws)
1.116 kg
ZTN
Customs tariff number
73071990
LINK
Webpage link
Webpage